Select Your Country

Go to global website

40FY38-50 Magnetic field sensor

Key Benefits at a Glance

  • Hall Effect Sensor
  • Magnet Actuator Required
  • Door Interrupt Sensor
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of 40FY38-50

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesnUse either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm
Installationnon-flush
Output polarityAC
Output type2-wire AC
Operating voltageUB24 V AC
Voltage dropUd8 V at 500 mA
Operating currentILmax. 500 mA
Off-state currentIr1.5 mA
LED indicationswitching state
Electrical rating24 V AC
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPolycarbonate
Sensing facePolycarbonate
Degree of protectionIP67
Cable
Cable diameter4.8 mm ± 0.3 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores2
Core cross section0.34 mm2
LengthL5 m
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm