Select Your Country

Go to global website

IQH1-F61-V1 RFID read/write device

Key Benefits at a Glance

  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • Suitable for FRAM transponder
  • Particularly flat construction
  • Connection cable with V1 plug (M12 x 1)
  • Degree of protection IP67
  • Can be mounted on metal
  • For connection to IDENTControl evaluation unit

Show more

Product Compliance: Europe – CE
Product Compliance: USA - FCC
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of IQH1-F61-V1

HF RFID read/write device, ISO 15693, for IDENTControl
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 55 mm
Write distance0 ... 55 mm
Widthmax. 45 mm
UL File NumberE87056
MTBF385 a (Operation at +40 °C)
Power consumptionP0≤ 1.3 W
Supplyfrom the IDENTControl
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingABS
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two headsMultiplex on: ≥ 100 mm
Multiplex off: ≥ 150 mm
Massapprox. 60 g
Dimensions
Height12 mm
Width28 mm
Length80 mm
Cable length20 cm