Select Your Country

Go to global website

NRB12-18GS40-E2-V1 Inductive sensor

Key Benefits at a Glance

  • 12 mm quasi flush
  • Reduction factor = 1
  • Magnetic field resistant
  • Stainless steel housing
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NRB12-18GS40-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn12 mm
Installationquasi flush
Output polarityDC
Assured operating distancesa0 ... 9.72 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 600 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 28 mA
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Switching state indicatorMultihole-LED, yellow
MTTFd1248 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceCrastin (PBTB)
Degree of protectionIP67
Dimensions
Length55 mm
Diameter18 mm