Select Your Country

Go to global website

VAN-230/500AC-K24 AS-Interface power supply

Key Benefits at a Glance

  • 8 A output load
  • 200 ... 500 VAC
  • SELV
  • LED operating display
  • AS-Interface data decoupling
  • Power factor correction

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAN-230/500AC-K24

AS-Interface power supply, data decoupling, 8 A
LED OverloadRed LED
lights up for overload, flashes for hiccup mode
LED PWRLED green
Fusing3.15 AT (internal)
Capacity factor0.7 Capacitive at 400 VAC
Rated operating voltageUe195 ... 500 V AC
Rated operating currentIe1 A at 400 VAC
Supply frequency47 ... 63 Hz
Efficiency87 %
Nominal voltage230/400 VAC
Peak inrush currentI²t< 50 A
Current limitapprox. 8.5 A
Voltage31.2 V ±1 % 
Current8 A
Electromagnetic compatibility
Directive 2014/30/EUEN 50083-2:2006
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Degree of protectionIEC 60529:2001
AS-InterfaceIEC 62026-2:2006
Noise immunityEN 61000-6-1:2007, EN 61000-6-2:2005
StandardsHarmonic waves: EN 61000-3-2 Class A
Interference suppression: EN 55022, EN 55011 Class B
Electrostatic discharge (ESD): IEC 61000-4-2 (8 kV contact discharge, 15 kV air discharge)
Electromagnetic fields: IEC 61000-4-3 (EN 61000-4-3; 10 V/m)
Burst: IEC 61000-4-4 (4 kV input, 2 kV output/capacitively coupled)
Surge: IEC 61000-4-5 (4 kV asymmetrical, 4 kV symmetrical)
Conducted interference: IEC 61000-4-6 (10 V, 150 kHz to 80 MHz)
Ambient temperature-10 ... 40 °C (14 ... 104 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
0.5  to  2.5 mm2
Stripping length 5  to  6 mm
Massapprox. 1200 g
Dimensions
Height141 mm
Width70 mm
Length151 mm
MountingDIN mounting rail