Select Your Country

Go to global website

NMB5-12GM65-E2-V1 Inductive sensor

Key Benefits at a Glance

  • 5 mm flush
  • Stainless steel sensing face
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB5-12GM65-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn5 mm
Installationflush (Requirements: see drawing below)
Output polarityDC
Assured operating distancesa0 ... 4.05 mm
Actuating elementFerrous and nonferrous targets
Reduction factor rAl 0.3
Reduction factor rCu 0.2
Reduction factor r304 0.85
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 360 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V DC
Operating currentIL≤ 200 mA
For a temperature range above 50°C, the permissible operating current IL ≤ 150 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd880 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67 / IP68 / IP69K - cordset dependent according to cable specification
Dimensions
Length65 mm
Diameter12 mm