Select Your Country

Go to global website

NMB10-18GM65-E2-V1 Inductive sensor

Key Benefits at a Glance

  • 10 mm flush
  • Stainless steel sensing face
  • Increased operating distance
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB10-18GM65-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn10 mm
Installationflush (Requirements: see drawing below)
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Actuating elementFerrous and nonferrous targets
Reduction factor rAl 0.4
Reduction factor rCu 0.25
Reduction factor r304 0.85
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 240 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL≤ 200 mA
Off-state currentIr≤ 10 µA
No-load supply currentI0≤ 15 mA
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd847 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Dimensions
Length65 mm
Diameter18 mm