Select Your Country

Go to global website

VAN-KE2-2PE AS-Interface power supply

Key Benefits at a Glance

  • Up to 4 A output load
  • Multiple AS-Interface networks can be operated through a single power stage
  • Suitable for double master without data uncoupling
  • Housing with removable terminals
  • LEDs for display of AS-Interface voltage

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAN-KE2-2PE

AS-Interface power extender
UL File NumberE223772
LED PWRAS-Interface voltage; LED green
LED U AS-iAS-Interface voltage on the output is displayed in two stages:
AS-Interface voltage > 28 V; LED green
AS-Interface voltage > 26 V; LED green
Insulation voltageUi≥ 500 V
Rated operating voltageUe30 V DC PELV
Number/Type2 AS-Interface circuits 1+2
Short-circuit protection/overload6 A self resetting fuse
Voltage29.5 ... 31.6 V DC
Rated currentIr4 A at 30 V DC per ASi segment
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013
Electromagnetic compatibilityEN 61000-6-2, EN 61000-6-4
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Connectionremovable terminals, terminal connection ≤ 2.5 mm2
Material
HousingPA 6 GF30
Mass120 g
Dimensions
Height99 mm
Width22.5 mm
Depth92 mm
MountingDIN mounting rail