Select Your Country

Go to global website

40FY26-33 Magnetic field sensor

Key Benefits at a Glance

  • Hall Effect Sensor
  • Door Interrupt Sensor
  • Tamper resistant magnetic actuator
Product Compliance: USA - cULus LISTED
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of 40FY26-33

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesnUse either 41FY1 - 6.4 - 15.2 mm or 41FY2 - 7.6 - 19 mm
Installationnon-flush
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V DC
HysteresisH5 ... 25 %
Short-circuit protectionyes
Voltage dropUd≤ 2.5 V DC
Repeat accuracy+/- 3 %
Operating currentIL≤ 200 mA
Off-state currentIr≤ 30 mA
No-load supply currentI0≤ 40 mA
LED indicationswitching state
Electrical rating10 - 30 V DC
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Connection typeConnector plug
Housing materialPolycarbonate
Sensing facePolycarbonate
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Width16 mm
Depth16 mm
Length74.2 mm