Select Your Country

Go to global website

FC-GPCS-SDO08-PF Termination Board

Key Benefits at a Glance

  • System board for Honeywell Safety Manager
  • For 8-channel DO card SDO-0824
  • For 8 modules
  • Recommended modules: HiC2871 (DO), HiC5861 (DO), HiC5863 (DO)
  • Hazardous area: pluggable screw terminals, blue
  • Non-hazardous area: SiC plug, 20-pin

Show more

Approval
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of FC-GPCS-SDO08-PF

Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: pluggable screw terminals , blue
Control sidenon-explosion hazardous area: SiC plug, 20-pin
Core cross sectionscrew terminals: 0.25 ... 2.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate
Massapprox. 430 g
Dimensions159 x 155 x 153 mm (6.3 x 6.1 x 6.0 inch) (W x H x D) , depth including module assembly
Height155 mm
Width159 mm
Depth153 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
UL approvalE106378
Control drawing116-0327
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.