Select Your Country

Go to global website

K34-STR-24..30V-3X500VAC-10A Power supply

Key Benefits at a Glance

  • 8 A output load
  • 3 x 380 ... 500 V AC supply voltage
  • Sustained short-circuit proof, overload-proof and open-circuit proof
  • 23 ... 30 VDC output voltage, can be regulated
  • LED operating display
  • LED output overload indicator
  • SELV
  • Suitable for AS-Interface power supply in gateway-integrated data decoupling

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of K34-STR-24..30V-3X500VAC-10A

Switched mode power supply, 23 ... 30 V DC, 8 A
UL File NumberE223176
LED OverloadRed LED
lights up for overload, flashes for hiccup mode
LED PWRLED green
PotentiometerOutput voltage settings: 23 ... 30 VDC
Capacity factor0.55 capacitive
Rated operating voltageUe3 x 340 ... 550 V AC
Rated operating currentIe3 x 700 mA At 400 VAC
Supply frequency47 ... 63 Hz
Efficiency89 %
Nominal voltage3 x 380 ... 500 V AC
Current limit12.5 A
Voltage30 V ± 1 %
Adjustment range 23 to 30 V DC
Current0 ... 8 A
Electromagnetic compatibility
Directive 2014/30/EUEN 55011, EN 61000-6-1, EN 61000-6-2
Low voltage
Directive 2014/35/EUEN 55011, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2 class A, EN 61000-3-3, EN 61010-1
Degree of protectionIEC 60529:2001
StandardsHarmonic waves: EN 61000-3-2 Class A
Interference suppression: EN 55011 Class B
Electrostatic discharge (ESD): IEC 61000-4-2 (8 kV contact discharge, 15 kV air discharge)
Electromagnetic fields: IEC 61000-4-3 (10 V/m)
Burst: IEC 61000-4-4 (4 kV input, 2 kV output/capacitively coupled)
Surge: IEC 61000-4-5 (4 kV asymmetrical, 4 kV symmetrical)
Conducted interference: IEC 61000-4-6 (10 V, 150 kHz to 80 MHz)
Ambient temperature-10 ... 60 °C (14 ... 140 °F) with free convection
noncondensing
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
0.5  to  2.5 mm2
Stripping length 5  to  6 mm
Massapprox. 1400 g
Dimensions
Height153 mm
Width81 mm
Length160 mm
MountingDIN mounting rail