Select Your Country

Go to global website

GT3,51 50.000/0400 Inductive slot sensor

Key Benefits at a Glance

  • 3.5 mm slot width
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of GT3,51 50.000/0400

Switching functionNormally open (NO)
Output typePNP
Slot width3.5 mm
Depth of immersion (lateral)4 ... 6 typ. 6 mm
Output polarityDC
Output type3-wire
Operating voltageUB6 ... 30 V
Switching frequencyf0 ... 2000 Hz
HysteresisH0.15 ... 0.6 mm
Reverse polarity protectionreverse polarity protected
Short-circuit protectionyes
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 15 mA
Standard conformity
StandardsEN IEC 60947-5-2
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Housing materialPA 6.6
Degree of protectionIP67
Mass18 g
Dimensions
Height17 mm
Width10 mm
Length20 mm