Select Your Country

Go to global website

NCB3-14GM65-E2-D-V1 Inductive sensor

Key Benefits at a Glance

  • 3 mm flush
  • Operating pressure 500 bar, peak pressure 800 bar
  • For applications in hydraulic cylinder
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB3-14GM65-E2-D-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn3 mm
Installationflush
Output polarityDC
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.85
Reduction factor rSt37 1
Reduction factor rBrass 0.15
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 500 Hz
HysteresisH3 ... 15 % typ. 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Repeat accuracyR0.1 mm
Temperature drift± 15% max.
Operating currentIL≤ 200 mA
No-load supply currentI0≤ 10 mA
Time delay before availabilitytv≤ 10 ms
Operating pressure500 bar (7252 psi)
Peak pressure800 bar (11603.2 psi)
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceCeramic
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Mass64 g
Dimensions
Length65 mm
Diameter12 mm