Select Your Country

Go to global website

NMB1,5-8GM23-Z0-C-FE-850MM-V1 Inductive sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • 1.5 mm flush
  • 2-wire DC
  • Weld field immune
  • Weld slag resistant coating
  • Ferrous targets

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NMB1,5-8GM23-Z0-C-FE-850MM-V1

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.4 - 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type2-wire
Operating voltageUB6 ... 30 V DC
Switching frequencyf0 ... 5 Hz
HysteresisH3 ... 15 typ. 5 %
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionpulsing
Voltage dropUd≤ 4.5 V DC at 30 mA
Operating currentIL2 ... 100 mA
Lowest operating currentIm2 mA
Off-state currentIr≤ 0.6 mA
Switching state indicatorLED, red
Mag. Field strength, AC fields250 mT
Mag. Field strength, DC fields250 mT
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typefixed cable with plug
Housing materialXylan coated - Stainless steel 1.4305 / AISI 303
Sensing faceXylan coated - Stainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM12 x 1
Tightening torque≤ 0.6 Nm
Number of pins3
Cable
Cable diameter4.8 mm ± 0.2 mm
MaterialPOC
Colororange
Number of cores4
Core cross section0.34 mm2
LengthL850 mm
Mass74 g
Dimensions
Length23 mm
Diameter8 mm