Select Your Country

Go to global website

KC-LCD-24-24VDC Pulse/batch controller

Key Benefits at a Glance

  • PNP and NPN sensors can be connected
  • Easy-to-read 7-digit LCD display
  • Degree of protection IP65 (front only)
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of KC-LCD-24-24VDC

LCD display with 24 VDC supply voltage
Data storageEEPROM
Type7-digit 7-segment LC display
Display valuedigit height 8 mm
Display interval0 ... 9999999
Scale factor1 ... 4095 (Factory setting)
Resetmanually or external
Operating voltageUB10 ... 30 V DC
Operating currentIBmax. 25 mA
Voltagelow: 0 ... 2 V DC
high: 3.5 ... 30 V DC
Switching threshold approx. 2.7 V
Impedance10 kΩ
Switch-on delay500 ms
Input typeCounter input PNP: fast input, PNP-switching
Input frequencymax. 8 kHz
Input typeCounter input NPN: slow input, NPN-switching
Input frequencymax. 48 Hz
Input typeActivation input reset button: static NPN input
Input typeReset input: flank-triggered NPN input (min. 20 ms)
Directive conformity
EMC Directive 2004/108/ECEN 61000-6-2:2005
Standard conformity
Emitted interferenceDIN EN 55011:2009, Class B
Mech. capacityEN 60068-2-6:2008
10 … 55 Hz / 1 mm / XYZ
30 min in each direction
Shock and impact resistancedevice in operation: 100 G / XYZ; EN 60068-2-27:1995
device in operation: 10 G / XYZ; EN 60068-2-29:1995
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Storage temperature-25 ... 75 °C (-13 ... 167 °F)
Degree of protectionIP65 (front)
IP20 (Connection side)
Massapprox. 40 g
Dimensions48 mm x 24 mm x 53.5 mm