Select Your Country

Go to global website

MB60-12GM50-E2 Magnetic field sensor

Key Benefits at a Glance

  • Sensing range 60 mm based on DM60-31-15 magnet
Product Compliance: USA - cULus LISTED
Product Compliance: EU - protection class II
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of MB60-12GM50-E2

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn60 mm
Installationflush in non-magnetic metal
Output polarityDC
Assured operating distancesa10 ... 48.6 mm
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 5000 Hz
HysteresisH1 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Switching state indicatorLED, yellow
MTTFd2935 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typecable
Housing materialStainless steel 1.4404 / AISI 316L
Sensing facePBT
Degree of protectionIP67
Cable
MaterialPUR
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length50 mm
Diameter12 mm