Select Your Country

Go to global website

FBTA-228-BPFB-R-8R Power Hub MotherboardFieldConnex® Fieldbus

Key Benefits at a Glance

  • 8 segments, redundant, individual modules per segment
  • Customized for Invensys, FBM228
  • High-power trunk: Live work on devices in any hazardous area
  • Best quality, smallest size and lowest heat dissipation
  • For FOUNDATION Fieldbus H1
  • Optional advanced diagnostics
  • Passive impedance for high reliability
  • Dual, redundant bulk power connections

Show more

FieldConnex® interface
Interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FBTA-228-BPFB-R-8R

Power hub motherboard for Invensys FBM 228
Design / MountingMotherboard based
Connectionredundant
Rated voltageUr21.6 ... 25.2 V
Input for Power Hub selectable:
Option 1: from regular Foxboro power supplies
Option 2: one or two external bulk power supplies
Rated currentIr16 A
Power dissipationtyp. 0.4 W per segment
Number of segments8 Redundant Power Supply
Host-sideredundant Invensys FBM 228
Main cable (Trunk)
Rated currentmax. 500 mA per segment
Terminating resistor100 Ω integrated
Fault signalVFC alarm output via connectors
Fieldbus segment/Fieldbus segmentfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Fieldbus segment/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 250 Veff
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance10 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Connection typescrew terminal , pluggable
Housing materialSteel, coated
Degree of protectionIP20
Mass3200 g
Dimensions
Height253 mm
Width278 mm
Depth69 mm
MountingDIN rail mounting
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.