Select Your Country

Go to global website

F.TI0.S12.*08.F.0.***.***.**00 Temperature Multi-Input Junction Box, Stainless Steel

Key Benefits at a Glance

  • 8 channel universal temperature interface
  • Stainless steel, electropolished, IP66
  • Configurable cable entries for bus lines and field signal lines
  • International approvals
  • For FOUNDATION Fieldbus H1
  • Installation in Zone 1 and Zone 2

Show more

FieldConnex® interface
FOUNDATION Fieldbus interface
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F.TI0.S12.*08.F.0.***.***.**00

Design / MountingOutside installation
Installed componentsTemperature Multi-Input Device RD0-TI-Ex8.FF.ST
For technical data on installed electronic component see data sheet.
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient temperature-30 ... 55 °C (-22 ... 131 °F) , (extended temperature range available on request)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Impact resistance7J
Enclosure coverdetachable hinged door with captive retaining screws
Degree of protectionIP66
Cable entrycable gland and stopping plug options see separate table
Material
Housingstainless steel 1.4404 / AISI 316L
Surfaceelectropolished
SealNeoprene, fire-resistant, one piece
Material thicknessenclosure body, enclosure cover, mounting plate: 1.5 mm
gland plate: 3.0 mm
Dimensions(W x H x D)
300 x 200 x 120 mm (1 x RD0-TI-Ex8.FF.ST)
Mountingthru-holes Ø10 mm
Groundinggrounding bolt M10 , brass
EU-Type Examination CertificatePTB 07 ATEX 1061 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 2(1)G Ex ia [ia Ga] IIC T4 Gb
[exsign] II 2(1)D Ex tb [ia Da] IIIC T135°C Db
CertificatePTB 17 ATEX 1011 X (assembled Junction Box) , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II 3G Ex ic IIC T4 Gc
[exsign] II 3G Ex nA IIC T4 Gc
[exsign] II 3D Ex tc IIIC T135°C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 , EN 60079-31:2014
IECEx approvalIECEx PTB 07.0036 X , Zone 1 , suitable Junction Box on request
IECEx PTB 09.0016 X , Zone 2 , suitable Junction Box on request
INMETROTÜV 13.1143
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.