Select Your Country

Go to global website

SJ15-E2-V1-Y40122 Inductive slot sensor

Key Benefits at a Glance

  • Comfort series
  • 2. actual frequency
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of SJ15-E2-V1-Y40122

Switching functionNormally open (NO)
Output typePNP
Slot width15 mm
Depth of immersion (lateral)17 ... 20 mm
Installationnon-flush
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V
Switching frequencyf0 ... 500 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
MTTFd1500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialPBT
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins4
Mass104 g
Dimensions
Height60 mm
Width30 mm
Length48 mm