Select Your Country

Go to global website

VAA-2E-IER2-S-0,15M-V1 Read head and evaluation unit

Key Benefits at a Glance

  • Small plastic housing
  • Encapsulated electronics
  • Especially suited to small doors and coverings
  • Multiple-flush magnet system
  • Cable with M12 plug

Show more

AS-Interface® interface
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VAA-2E-IER2-S-0,15M-V1

Reed safety switch for non-contact AS-Interface safety switches
Detection typemagnetic
assured start-up distancesa07 mm
assured release distancesarmax. 40 mm
Center offsetm± 2.5 mm at distance s = 3 mm
Node typeSafety node
AS-Interface specificationV3.0
Required gateway specification≥ V2.0
ProfileS-0.B
IO code0
ID codeB
ID1 codeF
ID2 codeE
Response delay< 5 ms
UL File NumberE155795
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd4.29 E-8
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe≤ 30 mA
Power supplyvia AS-Interface network
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013+A1:2019
IEC 60947-5-3:1999
Machinery Directive
Directive 2006/42/ECEN ISO 12100-1, -2:2003
EN 1088:1995+A2:2008
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013+A1:2019
Functional safetyISO 13849-1:2008 (up to category 3/PL e) EN ISO 12100-1, -2:2003 EN 1088:1995+A2:2008
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Shock and impact resistance30 g/11 ms
Degree of protectionIP67
Connectionwith fixed cable and M12 connector, 4-pin
Material
HousingPPS
CablePUR
Installationany position
Dimensions
Width26.2 mm
Depth13 mm
Length36 mm
Cable length15 cm
Life span100 x 106 switching cycles