Select Your Country

Go to global website

VAN-115/230AC-K19 AS-Interface power supply

Key Benefits at a Glance

  • Up to 2.8 A output load
  • Power factor correction
  • Electronic overload protection and display
  • LED operating display
  • AS-Interface data decoupling
  • PELV/SELV
  • NEC Class 2 Power Supply

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR
  • JA

Technical data of VAN-115/230AC-K19

AS-Interface power supply, data decoupling, 2,8 A
UL File NumberE223176
MTBF221 a
LED AS-i okLED green:
ON: AS-Interface voltage OK
OFF: overload or no supply voltage
Fusing2.5 AT (not replacable)
Capacity factor> 0.5
Rated operating voltageUenominal: 100 ... 120 VAC/220 ... 240 VAC
permissible: 85 ... 132 VAC/184 ... 264 VAC
Rated operating currentIe2.0 A at 115 VAC
0.9 A at 230 VAC
Supply frequency47 ... 63 Hz
Efficiency90.5 % (230 VAC, 2.8 A)
Current limit> 3.2 A
Voltage30.55 VDC ± 3 % fixed setting
Current2.8 A
Residual ripple≤ 50 mVss (500 kHz bandwidth, 50-Ω-measurement with ohmic load)
Short-circuit currentmin. 3.2 A, max. 4.6 A
Directive conformity
Low Voltage Directive 2006/95/ECEN 60950-1:2006, EN 61204-3:2001
EMC Directive 2004/108/ECEN 61000-6-2:2005, EN 61000-6-3:2007, EN 50295:1999
Standard conformity
Electromagnetic compatibilityEN 61000-6-2:2005; EN 61000-6-3:2007
AS-InterfaceEN 50295:1999, IEC 62026-2:2006
Mech. capacityEN 60068-2-6:2008
Shock and impact resistanceEN 60068-2-27:1995
Ambient temperature-10 ... 70 °C (14 ... 158 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock and impact resistance15g/6 ms
10g/11 ms
Vibration resistance2 ... 17,8 Hz / 1.6 mm
17.8 ... 500 Hz / 2.0 g
Pollution degree2 (EN 60950)
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section 0.5 ... 6 mm2 (20-10 AWG), Stripping length 7 mm
Massapprox. 500 g
Dimensions
Height124 mm
Width49 mm
Length102 mm
MountingDIN mounting rail