Select Your Country
KFD2-GUT-Ex1.D Temperature Converter with Trip Values
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Thermocouple, RTD, potentiometer or voltage input
- Redundant TC input
- Current output 0/4 mA ... 20 mA
- 2 relay contact outputs
- Configurable by PACTware or keypad
- Line fault (LFD) and sensor burnout detection
- Up to SIL 2 acc. to IEC/EN 61508 / IEC/EN 61511
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of KFD2-GUT-Ex1.D
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | terminals 23+, 24- or power feed module/Power Rail | |
Rated voltage | Ur | 20 ... 30 V DC |
Rated current | Ir | approx. 100 mA |
Power dissipation/power consumption | ≤ 2 W / 2.2 W |
Programming interface | programming socket |
Connection side | field side | ||||||||||
Connection | terminals 1, 2, 3, 4, 6 | ||||||||||
RTD | Pt100, Pt500, Pt1000, Ni100, Ni1000 | ||||||||||
| |||||||||||
Thermocouples | type B, E, J, K, L, N, R, S, T (IEC 584-1: 1995) | ||||||||||
| |||||||||||
Potentiometer | 0.8 ... 20 kΩ | ||||||||||
| |||||||||||
Voltage | 0 ... 10 V , 2 ... 10 V , 0 ... 1 V , -100 ... 100 mV | ||||||||||
Input resistance | ≥ 250 kΩ (0 ... 10 V) min. 1 MΩ (0 ... 1 V, -100 ... 100 mV) | ||||||||||
Measuring current | approx. 400 µA with resistance measuring sensor |
Connection side | control side | |||||||||||||
Connection | output I: terminals 10, 11, 12 output II: terminals 16, 17, 18 output III: terminals 8+, 7- | |||||||||||||
Output I, II | relay | |||||||||||||
| ||||||||||||||
Output III | Analog current output | |||||||||||||
| ||||||||||||||
Collective error message | Power Rail |
Deviation | ||||||||||||||||||||
| ||||||||||||||||||||
Sampling rate | approx. 700 ms |
Input/Other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II against eachother | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output I, II/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output III/power supply and collective error | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Interface/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Display elements | LEDs , display | |
Control elements | Control panel | |
Configuration | via operating buttons via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | 300 g | ||||||||||
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | TÜV 03 ATEX 2140 | |||||||||||||||||||
| ||||||||||||||||||||
Supply | ||||||||||||||||||||
| ||||||||||||||||||||
Input | terminals 2, 6 (for active equipment) | |||||||||||||||||||
| ||||||||||||||||||||
Inputs | terminals 1, 2, 3, 4, 6 (for passive equipment) | |||||||||||||||||||
| ||||||||||||||||||||
Analog output | ||||||||||||||||||||
| ||||||||||||||||||||
Interface | ||||||||||||||||||||
| ||||||||||||||||||||
Certificate | PF 08 CERT 1213 X | |||||||||||||||||||
| ||||||||||||||||||||
Output I, II | ||||||||||||||||||||
| ||||||||||||||||||||
Galvanic isolation | ||||||||||||||||||||
| ||||||||||||||||||||
Directive conformity | ||||||||||||||||||||
|
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |