Select Your Country
HiC2871 Solenoid Driver
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (loop powered)
- Output 45 mA at 12 V DC
- Up to SIL 3 acc. to IEC/EN 61508


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of HiC2871
Signal type | Digital Output |
Safety Integrity Level (SIL) | SIL 3 |
Connection | loop powered | |
Rated voltage | Ur | 19 ... 30 V DC loop powered |
Power dissipation | < 1 W |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Rated voltage | Ur | 19 ... 30 V loop powered |
Current | ≤ 72 mA at Ui = 19 V, ≤ 50 mA at Ui = 30 V with 265 Ω output load ≤ 45 mA at Ui = 19 V, ≤ 31 mA at Ui = 30 V with shorted output ≤ 14 mA at Ui = 19 V, ≤ 11 mA at Ui = 30 V no load at output | |
Inrush current | ≤ 200 mA after 100 µs |
Connection side | field side | |
Connection | SL2: 5a(+), 5b(-) | |
Internal resistor | Ri | ≤ 238 Ω |
Current | Ie | ≤ 45 mA |
Voltage | Ue | ≥ 12 V |
Open loop voltage | Us | ≥ 22.7 V |
Output signal | These values are valid for the rated operating voltage 19 ... 30 V DC. | |
Energized/De-energized delay | single operation: typ. 1.7 ms/50 µs; periodical: typ. 5 µs/50 µs |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2006 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 4 trimmed For further information see system description. |
EU-type examination certificate | BASEEFA 06 ATEX 0171X | ||||||||||||||||
| |||||||||||||||||
Input | |||||||||||||||||
| |||||||||||||||||
Certificate | PF 08 CERT 1048 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
FM approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |