Select Your Country

Go to global website

FI-PFH-NS0137-R HART Termination Board

Key Benefits at a Glance

  • Connection board for K-System HART Multiplexer
  • 16-channel
  • Interface for series connection or parallel connection
  • Integrated, switchable 220 Ω resistor
  • Connection via screw terminals

Show more

HART® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of FI-PFH-NS0137-R

Load resistor220 Ω , switchable on
Typemultiplexer connection : IDC plug, 26-pin
Rated currentIBmax. 30 mA per channel
Control elementsDIP switch
DIP switchselection of operating mode:
- ON: without load resistor
- OFF: with load resistor
Factory settingDIP switches S1 and S2: ON
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-15 ... 50 °C (5 ... 122 °F)
Relative humidity≤ 93 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Degree of protectionIP20
Connection
Field sidescrew terminals , green
Control sidescrew terminals , green
HART : 1 x IDC plug, 26-pin
Core cross section0.25 ... 1.5 mm2 (24 ... 16 AWG)
Material
HousingPVC
Massapprox. 210 g
Dimensions110 x 125 x 61 mm (4.3 x 4.9 x 2.4 inch) (W x H x D)
Height125 mm
Width110 mm
Depth61 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 11 CERT 1930 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.