Select Your Country

Go to global website

E501001 Ex d Cast Iron Single Status/Indicator Lamp

Key Benefits at a Glance

  • Glass color: white
  • 158 mm x 90 mm x 73 mm
  • Cast Iron
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Threaded cable entries
  • Ex d certified

Show more

Approval
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of E501001

Operating voltage220 ... 254 V 50/60 Hz
Operating currentIB0.15 A max.
Terminal capacity2.5 mm2
Lampsincandescent
Power15 W
LampholderBC type
FunctionSignal beacon
Cover fixingthreaded joint
Degree of protectionIP65
Cable entry face A
M20 quantity1
M20 typemetric ISO pitch 1.5 mm
M20 infoStopping Plug
Cable entry face B
M20 quantity1
M20 typemetric ISO pitch 1.5 mm
Material
Enclosurecast iron
Glasstoughened glass
Glass colorwhite
Finishcast iron: painted black
Sealnitrile O-ring
Massapprox. 2 kg
Dimensions
External dimension (A)159 mm
External dimension (B)89.8 mm
External dimension (C)78.2 mm
Mounting holes distance (G)64 mm
Mounting holes distance (H)78 mm
Mounting holes diameter (J)6.9 mm
Groundinginternal & external brass grounding terminals on base
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateCML 21 ATEX 1699
MarkingEx-Hexagon II 2 GD
Ex db IIB T5 Gb, Ex tb IIIC T100°C Db ( ta ... +40°C )
Ex db IIB T4 Gb, Ex tb IIIC T120°C Db ( ta ... +55°C )
IECEx approvalIECEx CML 21.0081
UKCA approvalCML 21 UKEX 1819
Degree of protectionEN 60529
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.