Select Your Country

Go to global website

FB3305B2 HART Transmitter Power Supply, Input Isolator

Key Benefits at a Glance

  • 4-channel
  • Inputs with plug-in Ex e terminals
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Power supply for 2-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • Input from active signals of 4-wire transmitters
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FB3305B2

Occupied slots2
Connectionbackplane bus
Rated voltageUr12 V DC , only in connection with the power supplies FB92**
Power dissipation1.5 W
Power consumption2.7 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels4
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection [2]3-wire transmitter
Connection [3]4-wire transmitter
Connection2-wire transmitter (HART):
Supply circuit: channel I 1+, 2-, channel II 5+, 6-, channel III 9+, 10-, channel IV 13+, 14-
3-wire transmitter:
Supply circuit: channel I 1+, 4-, channel II 5+, 8-, channel III 9+, 12-, channel IV 13+, 16-
Measurement loop: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16-
4-wire transmitter (powered externally):
Measurement loop: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω
Conversion timemax. 100 ms
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableno
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
ConnectionEx e spring terminal with protective cover
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
EU-type examination certificateBVS 11 ATEX E 093 X
MarkingEx-Hexagon II 2 G Ex db eb IIC T4
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-7:2015+A1:2018
ATEX approvalBVS 11 ATEX E 093X
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.