Select Your Country

Go to global website

KFD0-HMS-16 HART MUX Secondary Module

Key Benefits at a Glance

  • 16-channel
  • No external power required
  • HART field device input (revision 5 to 7)
  • Used with HART MUX primary module KFD2-HMM-16
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

HART® interface
Functional Safety: Safety Integrity Level - 3
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of KFD0-HMS-16

HART MUX Secondary Module
Safety Integrity Level (SIL)SIL 3
Connectionvia 14-channel flat cable from the KFD2-HMM-16 primary module
ConformityHART field device input (revision 5 to 7)
Connection26-pin flat cable for analog connections
14-pin flat cable for primary module/secondary module connection between KFD2-HMM-16 and KFD0-HMS-16
Leakage current< 3 µA at -20 ... 85 °C (-4 ... 185 °F)
Terminating resistorexternal 230 ... 500 Ω standard (up to 1000 Ω possible)
Output voltage≥ 400 mV ss (with the terminator resistance specified above)
Output resistance100 Ω or smaller, capacitive coupling
Input impedanceaccording to HART specification
Input voltage range0.08 ... 4 V ss ; typ. ± 5.2 V as local reference
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 65 °C (-4 ... 149 °F)
Degree of protectionIP20
Massapprox. 100 g
Dimensions20 x 93 x 115 mm (0.8 x 3.7 x 4.5 inch) (W x H x D) , housing type B1
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 07 CERT 1143 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.