Select Your Country

Go to global website

KFD2-EB2.SP Power Feed Module

Key Benefits at a Glance

  • Interface for Power Rail
  • Supply current ≤ 4 A
  • Replaceable fuse
  • Relay contact output, reversible
  • LED status indication
  • Connection via spring terminals with push-in connection technology

Show more

Approval
Approval
Product Compliance: Europe – CE
Product Compliance: USA - CSA
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD2-EB2.SP

Power feed module with spring terminals
Connectionterminals 11+, 12-
terminals 8+, 9-
Rated voltageUr20 ... 30 V DC
The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded.
Fusing5 AT/250 V AC
recommended maximum utilization of the fuse: 80 %
Power dissipation≤ 1 W
ConnectionPower Rail
Output currentmax. 4 A
Output voltageUi ≥ rated voltage Ur = Ui - 0.6 V
Fault signalrelay output: NO contact
Contact loading30 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
Degree of protectionIEC 60529:2001
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificateUL 22 ATEX 2853 X
MarkingEx-Hexagon II 3G Ex ec nC IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN IEC 60079-7:2015+A1:2018 , EN IEC 60079-15:2019
FM approvalFM 22 US 0031 X
Control drawing116-0160
UL approvalE106378
CSA approvalCoC 1051840
IECEx approval
IECEx certificateIECEx UL 16.0051X
IECEx markingEx ec nC IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.