Select Your Country

Go to global website

FI-PFH-TR-AO-380X HART Termination Board

Key Benefits at a Glance

  • System board for Schneider Electric, Tricon series by Triconex
  • HART Termination Board (ETP) for Tricon AO module
  • For 8-channel AO card 3805E
  • 8-channel
  • Field side: pluggable screw terminals, green
  • Control side: ELCO socket, 56-pin

Show more

HART® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of FI-PFH-TR-AO-380X

Rated voltageUr25 ... 28 V DC SELV/PELV
Ripplemax. 10 %
Fusing1 A
Power dissipation≤ 500 mW
Typemultiplexer connection : IDC plug, 26-pin
SupplyRedundancy available. The supply is monitored and fused.
Rated currentIBmax. 30 mA per channel
Display elements- LED PS-A (Termination Board power supply), green LED
- LED PS-B (Termination Board power supply), green LED
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-15 ... 50 °C (5 ... 122 °F)
Relative humidity≤ 93 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Degree of protectionIP20
Connection
Field sidepluggable screw terminals , green
Control sideELCO socket, 56-pin
HART : 2 x IDC plug, 26-pin
Supplyscrew terminals , green
Core cross section0.5 ... 2.5 mm2 (20 ... 12 AWG)
Material
HousingPVC
Massapprox. 300 g
Dimensions126 x 123 x 59 mm (5.0 x 4.9 x 2.3 inch) (W x H x D)
Height123 mm
Width126 mm
Depth59 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 11 CERT 1933 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-15:2010
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.