Select Your Country

Go to global website

R2-SP-IC* Segment ProtectorFieldConnex® Fieldbus

Key Benefits at a Glance

  • 4 ... 12 outputs Ex ic (FISCO or Entity) or non-incendive (Div 2)
  • Advanced fault isolation at the spur
  • Segment Protector in Zone 2/Div. 2
  • Instruments in Zone 2/Div. 2 or Zone 1/Div. 1
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Advanced Diagnostics at the spur
  • Power, Com, Diagnostics, and Error LEDs
  • T-connector for easy installation and maintenance
  • Test points for easy troubleshooting

Show more

FieldConnex® interface
Product Compliance: Europe – CE
FOUNDATION Fieldbus interface
Approval
PROFIBUS interface
Interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of R2-SP-IC*

Segment protector, junction box for fieldbus with short-circuit and fault protection, field junction box, electronic component for control cabinet installation
Design / MountingCabinet installation
Installation in hazardous areaZone 2 / Div. 2
Main cable (Trunk)
Rated voltage9 ... 31 V DC
10.5 V DC minimum input voltage acc. to FF-846
Rated currentmax. 4.5 A
Outputs
Number of outputssee table "Technical data depending on model"
Number of devices per output1
Rated voltagemax. 31 V
Rated currentmax. 32 mA switch 1, position 1
max. 43 mA switch 1, position 2
Short-circuit current46 mA switch 1, position 1
57 mA switch 1, position 2
Self current consumptionsee table "Technical data depending on model"
Voltage drop main cable/outputsmax. 1.2 V
Voltage drop trunk In/Out0 V
Terminating resistorexternal type M-FT 100 Ω +/- 10 %
Surge protectionTrunk overvoltage protection if voltage exceeds typ. 39 V, max. 41 V
Switchconfiguration of short-circuit current/rated current
LED PWRgreen: Fieldbus voltage > 10 V and fieldbus terminator is deactivated
LED COM/ERRyellow: flashing: fieldbus communication status and physical layer diagnostic status
LED SPURSred: 2 Hz flashing in short-circuit condition
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Climatic conditionsIEC 60721
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-50 ... 70 °C (-58 ... 158 °F)
Storage temperature-50 ... 85 °C (-58 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Connection typescrew terminal , pluggable or spring terminal , pluggable
Core cross sectionsee table 2
Housing materialPolycarbonate
Degree of protectionIP20
Masssee table "Technical data depending on model"
Dimensionssee table "Technical data depending on model"
MountingDIN rail mounting
EU-type examination certificateTÜV 12 ATEX 098651 X
MarkingEx-Hexagon II 3G Ex nA [ic] IIC T4 Gc
[exsign] II (3)D [Ex ic Dc] IIIC
Supply
Maximum safe voltageUm35 V
Outputs
VoltageUo32 V
CurrentIo46 mA switch 1, position 1
65 mA switch 1, position 2
InductanceLo0.125 mH switch 1, position 1
0.25 mH switch 1, position 2
CapacitanceCo60 nF
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010
UL approvalE106378
Control drawing116-0406
Approved forClass I, Division 2, Groups A, B, C, D
IECEx approval
IECEx certificateIECEx TUN 12.0015X
IECEx markingEx nA [ic] IIC T4 Gc
[Ex ic Dc] IIIC
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.