Select Your Country

Go to global website

NBB1,5-8GM30-E2-C-V1 Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Weld Immune
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBB1,5-8GM30-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 0.3
Reduction factor rCu 0.25
Reduction factor r304 0.65
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1800 Hz
HysteresisH1 ... 10 % typ. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 100 mA
No-load supply currentI0≤ 20 mA
Constant magnetic fieldB100 mT
Alternating magnetic fieldB100 mT
Switching state indicatorMultihole-LED, yellow
MTTFd2240 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug
Housing materialBrass, PTFE coated
Sensing facePPS; Ryton R4
Degree of protectionIP67
Connector
ThreadingM12 x 1
Number of pins3
Dimensions
Length30 mm
Diameter8 mm