Select Your Country

Go to global website

UB1500-F42S-UK-V95 Ultrasonic sensor

Key Benefits at a Glance

  • Relay output for high power
  • Extremely small unusable area
  • TEACH-IN
  • Interference suppression (adjustable divergence of sound cone in close range)
  • Temperature compensation
  • NO/NC selectable

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of UB1500-F42S-UK-V95

Single head system
Sensing range70 ... 1500 mm
Adjustment range90 ... 1500 mm
Dead band0 ... 70 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 175 kHz
Response delayapprox. 150 ms
LED greensolid green: Power on
LED yellowsolid: switching state switch output
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Fusing≤ 3 A Slow-blow fuse in accordance with IEC 60127-2 Sheet 5 required. Recommendation: after a short circuit, check that the device is functioning correctly.
Operating voltageUB22 ... 253 V AC/DC
No-load supply currentI0≤ 60 mA
Time delay before availabilitytv≤ 800 ms
Output type1 relay output
Rated operating currentIe3 A
Repeat accuracy≤ 0.5 % of switching point
Switching frequencyf≤ 3 Hz
Range hysteresisH1 % of the set operating distance
Temperature influence± 1 % of full-scale value
Standard conformity
StandardsEN IEC 60947-5-2:2020
IEC 60947-5-2:2019
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
Connection5-pin V95 connector (7/8"-16 UN 2A)
Material
HousingPBT
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass260 g
Dimensions
Height80 mm
Width34 mm
Length80 mm