Select Your Country

Go to global website

NRB1,5-8GM40-E2-C-V1 Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Reduction factor = 1
  • Weld Immune
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NRB1,5-8GM40-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 1000 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V
Operating currentIL0 ... 100 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 15 mA
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Switching state indicatorMultihole-LED, yellow
MTTFd1010.5 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 3-pin
Housing materialBrass, PTFE coated
Sensing faceLCP , black
Degree of protectionIP67
Dimensions
Length40 mm
Diameter8 mm