Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Reflex ultrasonic sensor |
Sensing range | 0 ... 400 mm | |
Adjustment range | 53 ... 400 mm | |
Standard target plate | 20 mm x 20 mm | |
Transducer frequency | approx. 300 kHz | |
Response delay | ≤ 75 ms |
Permissible cable length | max. 300 m |
LED yellow | switching state and flashing: Teach-In |
Rated operating voltage | Ue | 24 V DC |
Operating voltage | UB | 20 ... 30 V DC , ripple 10 %SS ; 12 ... 20 V DC sensitivity reduced to 90 % |
No-load supply current | I0 | ≤ 20 mA |
Time delay before availability | tv | ≤ 150 ms |
Input type | 1 program input | |
Level | low level : 0 ... 0.7 V (Teach-In active) high level : UB or open input (Teach-In inactive) | |
Input impedance | 16 kΩ | |
Pulse length | ≥ 3 s |
Output type | 1 switch output E0, NPN, NO | |
Rated operating current | Ie | 200 mA , short-circuit/overload protected |
Voltage drop | Ud | ≤ 2 V |
Switching frequency | f | 5 Hz |
Off-state current | Ir | ≤ 0.01 mA |
Temperature influence | 0.17 %/K |
Standard conformity | |||||
|
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Shock resistance | 30 g , 11 ms period | |
Vibration resistance | 10 ... 55 Hz , Amplitude ± 1 mm |
Connection type | M8 x 1 connector , 4-pin | ||||||||||
Degree of protection | IP67 | ||||||||||
Material | |||||||||||
| |||||||||||
Installation position | any position | ||||||||||
Mass | 10 g | ||||||||||
Tightening torque, fastening screws | max. 0.2 Nm | ||||||||||
Dimensions | |||||||||||
|
Output | reflector distance 400 mm |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |