Select Your Country
LFL2-BK-U-PUR5-EMS Float Switch
Key Benefits at a Glance
- Switch element: microswitch, mercury-free
- Limit value detection for fluids
- Ball design: high buoyancy




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- IT
- PT
Technical data of LFL2-BK-U-PUR5-EMS
Series | LFL2-**-U | |
Construction type | ball design |
Contact loading | 250 V AC/3 A; 150 V DC/0.25 A resistive load; 60 V DC/1 A resistive load | |
Rated insulation voltage | 300 V | |
Pulse withstand voltage | 4 kV | |
Electrical life | ≥ 5 x 104 switching cycles |
Low voltage | |||||
|
Degree of protection | IEC 60529:2001 |
Description | microswitch with switching ball, change-over contact |
Equipment architecture | This device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements. |
CCC approval | Certified by China Compulsory Certification (CCC) |
Installation conditions | ||||||||
| ||||||||
Process conditions | ||||||||
|
Ambient temperature | 5 ... 70 °C (41 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Altitude | ≤ 2000 m above MSL |
Degree of protection | IP68 | ||||
Cable | |||||
|
Material | float: PP (Polypropylene) cable: PUR, highly flexible (3 x 0.50 mm2) | |
Switching point | switch angle, measured against the horizontal: - upper switch point +25° ±10° - lower switch point -14° ±10° |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.