Select Your Country

Go to global website

NBB10-30GK50-E2-M Inductive sensor

Key Benefits at a Glance

  • 10 mm flush
  • Extended temperature range
    -40 ... +85 °C
  • E1-Type approval
  • Increased noise immunity 100 V/m
  • With increased sealing, protection class
    IP68 / IP69K
  • Highly shock and vibration resistant

Show more

Product Compliance: USA - cCSAus
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NBB10-30GK50-E2-M

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn10 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 8.1 mm
Reduction factor rAl 0.35
Reduction factor rCu 0.25
Reduction factor r304 0.7
Reduction factor rBrass 0.4
Output type3-wire
Operating voltageUB5 ... 60 V
Switching frequencyf0 ... 800 Hz
HysteresisHtyp. 5 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Inductive overvoltage protectionyes
Surge suppressionyes
Voltage dropUd≤ 2 V
Rated insulation voltageUBIS60 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 6 µA at 25 °C
No-load supply currentI0≤ 7 mA
Time delay before availabilitytv≤ 220 ms
Switching state indicatorLED, yellow
MTTFd830.5 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CSA approvalcCSAus Listed, General Purpose, Class 2 Power Source
CCC approvalCertified by China Compulsory Certification (CCC)
E1 Type approval10R-04
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typecable
Housing materialPBT
Sensing facePBT
Degree of protectionIP68 / IP69K
Cable
Wire end ferrulesyes
Cable diameter6 mm ± 0.2 mm
Bending radius> 6 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.75 mm2
LengthL2 m
Mass156 g
Dimensions
Length63 mm
Diameter30 mm