Select Your Country

Go to global website

DMT* Electronic Earthing Systems Ex d

Key Benefits at a Glance

  • Elimination of electrostatic charges
  • Enclosures copper-free aluminum or stainless steel
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex d and Ex tb certified
  • Gas group IIC
  • Gas group IIB+H2
  • Degree of protection: IP 65

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of DMT*

Operating voltage230 V AC , optional 110 V AC
Functionelimination of electrostatic charges
Lens colorred and green
Operator actionCable: hydrocarbon-resistant, 3x 3 mm2, length 8 m. Other lengths on request.
Connection clamp: Aluminum with phosphor bronze contacts, isolating thermoplastic handles
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coversee PDF data sheet
Cover fixingsee PDF data sheet
Cover sealnone, O-ring for IP66/67
Flamepath greasesee PDF data sheet
Degree of protectionIP65 , Enclosure IP66 (IP66/IP67 with O-ring)
Cable entryface B
Cable entry face B
M25 quantity2
M25 typeNPT 3/4''
M25 infoas standard, other on request
Material
Enclosurealuminum alloy or AISI 316L, (1.4404) stainless steel
Finishepoxy coated RAL 7005 (grey) or shot peened
O-Ringsilicone
Masssee PDF data sheet
Dimensionssee PDF data sheet
values might differ slightly due to manufacturing tolerances
GroundingM6 external grounding points
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
EU-type examination certificatesee PDF data sheet
Markingsee PDF data sheet
Degree of protectionEN 60529
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.