Select Your Country

Go to global website

EJBX* Solutions Ex d IIB or CID1 / CIID1 based on Stainless Steel Enclosures

Key Benefits at a Glance

  • Stainless Steel enclosure
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Suitable for operation in Class I, II Division 1
  • Ex d and Ex tb certified
  • Gas group IIB+H2
  • Degree of protection IP66 or IP66 / IP67, NEMA Type 4X
  • Various enclosure size and design variants
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Integration of electrical components and operating elements as per customer specification
  • Choice of viewing windows for monitoring instruments

Show more

Approval
Product Compliance: USA - cULus
Approval
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: China – CCC
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of EJBX*

Solutions Ex d IIB or CID1 / CIID1 based on Stainless Steel Enclosures
Operating voltage1500 V DC / 1000 V AC max. for ATEX / IECEx
600 V AC / DC max. for North American approvals
Operating current1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , optional hinges
Cover fixingstainless steel socket cap head screws
Screwssee data table
Material of screwsstainless steel
Yield stressmin. 450 N/mm2 for ATEX / IECEx , 100,000 PSI for North American approvals
Cover sealnone, O-ring for IP66/67
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP66 (IP66/IP67 with O-ring) , NEMA Type 4, 4X, 7, 9
Cable entrysee data table
Material
EnclosureAISI 316L stainless steel
Glassthermo-resistant tempered glass
Finishshot peened
O-Ringsilicone
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to manufacturing tolerances
dimensions are valid for standard enclosures and IP66 variants only
Mountingsee data table
GroundingM6 external grounding points
Ambient temperature-60 ... 60 °C (-76 ... 140 °F)
depending on integrated components
EU-type examination certificateINERIS 14 ATEX 0022X
INERIS 14 ATEX 9010U
MarkingEx-Hexagon II 2 GD
Ex db IIB+H2 T* Gb
Ex tb IIIC T** °C Db
T6/T85 °C
T5/T100 °C
T4/T135 °C
T3/T200 °C
depending on configuration, ambient temperature and built-in power loss
Maximum power dissipationsee data table
maximum power dissipation at T4/+40 °C
enclosure without window
UL approval
Approved forClass I, Division 1, Groups B, C, D
Class II, Division 1, Groups E, F, G
Type 4, 4X, 7, 9
cULusEmpty enclosure E482035 , UL 50E , UL 1203 , CSA C22.2, No. 25, 30
cETLusControl panels E5003368
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
IECEx approvalIECEx INE 14.0029X
IECEx INE 14.0028U
UKCA approvalCML 21 UKEX 1424X
CML 21 UKEX 1425U
ECAS approval23-10-87483/E23-09-089610
CCC approval2020322303002546
Further approvalsavailable on request
Degree of protectionEN60529 and UL 50 / UL 50E
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.