Select Your Country

Go to global website

PSE2-SC-02 Safety control unit

Key Benefits at a Glance

  • Safety control unit
  • For evaluating safety thru-beam sensors PSE4-SL
  • Safety category 3 according to EN61496-1
  • 24 V DC supply voltage
  • 1 safe output contact
  • Performance level PLd (EN13849-1) is attainable
  • Component of PSE4 modular system

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • IT

Technical data of PSE2-SC-02

Safety control unit from the PSE2/PSE4 series
Permissible cable length200 m
Performance level (PL)PL d
CategoryCat. 3
MTTFd109 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)87 %
Operation indicatorLED green: Power on
Function indicatorLED green
Operating voltageUB24 V DC +20/-10 %
24 V AC ± 10 %
Power consumptionP0< 4 W
Surge protectionovervoltage category III
Signal outputrelay, 1 NO
Switching voltage230 V AC / 24 V DC
Switching current3 A AC / 4 A DC
Mechanical life> 107 switching cycles
Response time18 ms
Output typeSignal output, PNP, open collector
Switching voltageUB - 1 V
Switching currentmax. 50 mA
Functional safetyISO 13849-1
Product standardEN 12978 ; ISO 13856-2
TÜV approvalTÜV Rheinland 968/M 301.00/11
Ambient temperature5 ... 55 °C (41 ... 131 °F)
Pollution degree2
Degree of protectionIP20
Connectionscrew terminals , lead cross section 2 x 1 mm2
MaterialPC / PA black
Massapprox. 150 g
Dimensions
Height100 mm
Width22.5 mm
Depth120 mm