Select Your Country

Go to global website

OMD8000-R2100-R2-2V15 2-D LiDAR Sensor

Key Benefits at a Glance

  • Measuring method PRT (Pulse Ranging Technology)
  • Distance measurement using object
  • Two-dimensional measurement with no moving parts
  • Measurement using eye-safe LED technology
  • 88° scanning angle

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of OMD8000-R2100-R2-2V15

Multi-ray LED scanner for measuring the distance to an object, measuring method: PRT, measuring range: up to 8 m on white, 2x M12 plugs
Measuring range0.2 ... 2 m (black 6 %)
0.2 ... 8 m (white 90%)
Light sourceIRED
Light typemodulated infrared light , 850 nm
Measuring methodPulse Ranging Technology (PRT)
Scan rate50 s-1 (1 scan = 11 measurements)
Scanning angle88°
Diameter of the light spot550 mm at 4 m (orthogonal)
Ambient light limit> 80000 Lux
Resolution1 mm
MTTFd123 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green
Function indicatorLED yellow
Operating voltageUB10 ... 30 V DC
Ripple10 % within the supply tolerance
No-load supply currentI0≤ 120 mA / 24 V DC
Protection classIII
Time delay before availabilitytv< 3 s
Interface typeRS 232
ProtocolP+F R2100 115k, 8N1
Product standardEN 60947-5-2
Measured value noise20 mm (1 sigma, 4 m on white, orthogonal)
Angle resolution8 °
Absolute accuracy+/- 50 mm (orthogonal)
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
UL: -10 ... 50 °C (14 ... 122 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity95 % , no moisture condensation
Degree of protectionIP67
Connection5-pin, M12x1 connector, standard (supply; color black)
5-pin, M12x1 connector, standard (RS 232; color grey; shielded)
Material
Housingplastic
Optical faceLexan (PC)
Massapprox. 250 g
Dimensions
Height45 mm
Width81 mm
Length157 mm