Select Your Country

Go to global website

SL-2ES-2SC Industrial Ethernet Media Converter

Key Benefits at a Glance

  • Slim packaging fits on your DIN rail
  • High performance and value
  • Truly industrial hardened design
  • Dual power inputs keeps you running
  • UL/CSA, CE, Hazardous Locations (Zone 2) and Maritime rated
  • Ultra-reliable 1,000,000+ hours MTBF
  • Fiber multimode (mm) typical: 50 or 62.5/125 µm
  • Fiber max. distance: (full duplex) 4 km (multimode)

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of SL-2ES-2SC

Industrial Ethernet Media Converter
Input voltage10 ... 30 VDC (Redundant)
Power consumption2 W typical
Input devicesfiber optic (multimode) SC connectors
Electromagnetic compatibilityFCC part 15, ICES-003; EN61000-6-4, CE
EN61000-6-2, CE
Operating temperature-10 ... 60 °C (14 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity5 ... 95 %, noncondensing
Vibration resistanceIEC60068-2-6
Degree of protectionIP30
ConnectionSC type
MaterialCase: UL94V0 Lexan
Mass0.11 kg
Dimensionssee mechanical drawing
MountingDIN rail or direct panel mounting
EU-type examination certificateEN60079-15 (Zone 2, Category 3), CE
UL approvalUL 508/CSA C22.2/14, EN61010-1, CE
UL 1604/CSA C22.2/213 (Class I, Div. 2)