Select Your Country

Go to global website

IPC02-26-T6 10pcs RFID Transponder

Key Benefits at a Glance

  • Degree of protection IP68
  • Battery-free high temperature code carrier
  • 40 bit fix code
  • Readable from both sides
  • Mounting holes for simple installation
  • Packaging unit: 10 pieces

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of IPC02-26-T6 10pcs

Code carrier
Operating frequency125 kHz
Transfer rate2 kBit/s
Chip TypeEM4102 Unique (EM Microelectronic)
Read cyclesunlimited
Data retention period> 10 years
Radio equipment
Directive 2014/53/EUEN 300330
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Degree of protectionEN 60529
RFIDISO/IEC 18000-2
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
20 ... 160 °C (68 ... 320 °F) for 100 x 5 minutes with transposition every 30 seconds
Storage temperature-25 ... 140 °C (-13 ... 284 °F) for 1000 hours
200 °C (392 °F) for 5 x 35 minutes
Shock and impact resistanceShock: 40 g, 18 ms in 6 spatial axes 2000 x in accordance with IEC 68-2-29
Vibration: 10 g, 10 ... 2000 Hz, 2.5 hours in 3 spatial axes in accordance with IEC 68-2-6
Degree of protectionIP68 (24 hours in water 1 m deep)
Material
HousingPA
Installation
On metalyes
In airyes
Mass3.6 g
Dimensions
Height4 mm
Diameter26 mm
Construction typeCylindrical
NotePackaging unit, 10-piece