Select Your Country

Go to global website

HD2-FBPS-1.23.500 Fieldbus Power SupplyFieldConnex® Fieldbus

Key Benefits at a Glance

  • Output: 21 ... 23 V/500 mA
  • Voltage limitation for Entity ic and Ex nL
  • With galvanic isolation
  • Installation in Zone 2/Class I, Div. 2
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • High efficiency, low heat dissipation for high packing density
  • Hot swappable in redundant configuration
  • Module exchange without tools during operation

Show more

FieldConnex® interface
Approval
FOUNDATION Fieldbus interface
PROFIBUS interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of HD2-FBPS-1.23.500

Fieldbus power supply, module for fieldbus power hub
Design / MountingMotherboard based
Installation in hazardous areaZone 2 / Div. 2
Rated voltageUr19.2 ... 35 V DC
Rated currentIr700 ... 390 mA
Power dissipationtyp. 1.5 W
Rated voltageUN21 ... 23 V
Rated currentIN500 ... 10 mA
Short-circuit current550 mA
LED ERRred flashing: short-circuit or undervoltage at output
LED PWRgreen if Uout > 21 V
Fieldbus segment/Supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 250 V AC
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Core cross sectionmotherboard specific
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 150 g
Dimensions
Height106 mm
Width18 mm
Depth128 mm
Mountingmotherboard mounting
Outputs
VoltageUo24 V
CertificateTÜV 04 ATEX 2500 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
FM approval
FM certificateFM 19 US 0015 X and FM 19 CA 0011 X
FM markingAEx/Ex ec IIC T4
IECEx approval
IECEx certificateIECEx TUN 13.0038X
IECEx markingEx nA IIC T4 Gc
Marine approvalpending
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.