Select Your Country

Go to global website

AIR30-8-H-2500/38a Active infrared scanner

Key Benefits at a Glance

  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Closing edge safety on revolving doors and carousel doors
  • Accurate beam alignment thanks to finely bundled light beam
  • Background suppression operating mode: ignores objects outside the sensing range

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT

Technical data of AIR30-8-H-2500/38a

Single-beam active infrared scanner, background suppression, max. installation height 2.5 m, black housing, relay contact output, fixed cable
Detection range min.550 ... 1000 mm
Detection range max.550 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at a distance of 2000 mm
Transmitter frequency1800 Hz
Operating modeBackground suppression
Diameter of the light spot50 mm at 2000 mm sensor range
Opening angleapprox. 1.4 °
Accessories providedSwivel bracket, Mounting bracket
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Operating voltageUB10 ... 48 V DC / 11 ... 36 V AC
No-load supply currentI0100 mA
Test inputemitter deactivation at +UB
Switching typelight/dark on, switchable
Signal outputrelay, 1 NO
Switching voltage≤ 50 V AC / 24 V DC
Switching current≤ 200 mA AC / 1 A DC
Response time70 ms
De-energized delaytoffapprox. 200 ms
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Degree of protectionIP52
Connection5 m fixed cable
Material
Housingplastic
Optical faceLuran®
Mass50 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm