Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Area scanner with large detection range for detecting people and objects |
Detection field | 50 mm x 500 mm at 2000 mm sensor range | |
Detection range min. | 100 ... 1200 mm | |
Detection range max. | 100 ... 2800 mm | |
Light source | 3 x IRED | |
Light type | modulated infrared light | |
Light spot representation | 43 mm x 43 mm at 2000 mm | |
Marking | CE | |
Operating mode | Background suppression |
MTTFd | 470 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Function indicator | LED red | |
Control elements | Sensing range adjuster |
Operating voltage | UB | 15 ... 48 V DC |
No-load supply current | I0 | 100 mA |
Power consumption | P0 | 2.5 W |
Switching type | light/dark on | |
Signal output | 2 PNP, complementary, short-circuit protected, open collectors | |
Switching voltage | 48 V DC | |
Switching current | 200 mA | |
Response time | 100 ms | |
De-energized delay | toff | 200 ms |
Standard conformity | |||||||||||
|
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mounting height | max. 2800 mm | ||||||||||
Degree of protection | IP65 | ||||||||||
Connection | Connector, Binder series 581, 5-pin | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 320 g | ||||||||||
Dimensions | |||||||||||
|
Scope of delivery | 2 m Connecting cable |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |