Select Your Country

Go to global website

KE5D2-6H/2R-S Safety Monitor

Key Benefits at a Glance

  • 24 V AC/DC supply
  • 6 monitored inputs
  • DIN rail mountable
  • Dual output relay contacts
  • Internal relay monitoring
  • Removable screw terminals

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of KE5D2-6H/2R-S

Safety Monitor
UL File NumberE179102
Rated voltageUr24 V AC/V DC ( for AC, 45 ... 62 Hz )
Rated currentIr< 0 . 5 A
Power consumption< 12 W
LED greenpower
LED redsensor status (one per channel/two per input)
LED red/greenrelay : ( 2 ) red , ( 2 ) green
Switching stateLED red flashing: fault signal
Input type(6) dedicated input devices for 50FY41-.. series
Input voltage12 V DC , (2 channel, sink/source)
Current5 mA to 5 A (NO contact)
Relay
Switching voltage20 ... 230 V AC/DC
Switching currentSee Specifications in manual for details of currents and cycles
Mechanical life> 1,000,000 operations
Output I2 relay outputs , NO Contact
Response time20 ms (switch open to contact open)
Time delay before availability3 s
Directive conformity
Machinery Directive 2006/42/ECEN/ISO 13849-1:2023
category 3 PL d
Low Voltage Directive 2006/95/ECEN 60664-1:2020
EMC Directive 2004/108/ECEN 61326-1:2021
Standard conformity
Electromagnetic compatibilityEN 61326-1:2017
StandardsEN 55011:2016+A1:2017+A11:2020+A2:2021
CISPR 11: 2015+A1:2016+A2:2019
UL approvalUL 508
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Degree of protectionIP20
Connectionscrew connection, max. 2.5 mm2
Massapprox. 545 g
Dimensions
Height99 mm
Width67.8 mm
Length107 mm
MountingDIN mounting rail