Select Your Country

Go to global website

PSE4-SL-02 Safety edge

Key Benefits at a Glance

  • Safety thru-beam sensor
  • Evaluation via safety control unit PSE4-SC-01
  • Modulated infrared light
  • For mounting in sensor strip PSE4-RUB and -ROI
  • No additional mounting materials required
  • Component of PSE4 modular system

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • IT

Technical data of PSE4-SL-02

Safety photoelectric sensor for the PSE4 series
Effective detection range0.4 ... 10 m
Number of protective field beams1
Light sourceLED
Light typemodulated infrared light
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
Operating voltageUBPower supply via control unit
Functional safetyISO 13849-1
Product standardEN 12978 ; ISO 13856-2
UL approvalcULus Listed File no: NRNT.E344450
TÜV approvalTÜV Rheinland 968/M 301.00/11
Ambient temperature5 ... 55 °C (41 ... 131 °F)
Degree of protectionIP68
Connectionfixed cable
Emitter: 10,5 m
Receiver: 10,5 m
Mech. capacity500 N
Material
HousingPolyethylene (PE) ; Emitter: gray / Receiver: black
CablePUR
Massper 150 g
Dimensions
Length37 mm
Diameter11 mm