Select Your Country
KFD2-HLC-Ex1.D.2W HART Loop Converter
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- HART field device input with transmitter power supply
- Usable as signal splitter (1 input and several outputs)
- 2 relay contact outputs (change-over contacts)
- 3 analog outputs 4 mA ... 20 mA
- Sink and source mode output
- Configurable by keypad
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of KFD2-HLC-Ex1.D.2W
Signal type | Analog input |
Connection | Power Rail or terminals 23+, 24- | |
Rated voltage | Ur | 19 ... 30 V DC |
Rated current | Ir | approx. 130 mA at 24 V DC |
Power dissipation | 2.5 W | |
Power consumption | 3.1 W |
Conformity | HART field device input (revision 5 to 7) |
Programming interface | programming socket |
Connection side | field side | |
Connection | terminals 1, 2, 3, 4, 5, 6 | |
Open circuit voltage/short-circuit current | typ. 24 V / 28 mA | |
Input resistance | 250 Ω , 5 % (terminals 2, 3 and with jumper on 5, 6) | |
Available voltage | ≥ 15.5 V at 20 mA, short-circuit protected |
Connection side | control side | ||||||||||||||||
Connection | output I: terminals 10, 11, 12, output II: terminals 16, 17, 18 output III: terminals 7, 8, 9, output IV: terminals 13, 14, 15, output V: terminals 19, 20, 21 | ||||||||||||||||
Output I, II | |||||||||||||||||
| |||||||||||||||||
Output III, IV, V | |||||||||||||||||
| |||||||||||||||||
Other outputs | HART communicator on terminals 22, 24 | ||||||||||||||||
Collective error message | Power Rail and LED red |
Output III, IV, V | ||||||||||||||
| ||||||||||||||
Relay | programmable either for fault or trip value (with direction, hysteresis and delay) |
Output I/II | functional insulation acc. to IEC 62103, rated insulation voltage 250 Veff | |
Output I, II/other circuits | reinforced insulation acc. to IEC 62103, rated insulation voltage 300 Vrms | |
Output III/IV/V/power supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Display elements | LEDs , display | |
Control elements | Control panel | |
Configuration | via operating buttons via PACTware | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | 300 g | ||||||||||
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) (W x H x D) , housing type C2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BASEEFA 07 ATEX 0174 | ||||||||||||||||||||||
| |||||||||||||||||||||||
Supply | |||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | terminals 1, 4/3 (with link between terminals 4 and 5) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | terminals 2, 5/3 | ||||||||||||||||||||||
| |||||||||||||||||||||||
Output I, II | terminals 10, 11, 12; 16, 17, 18 , non-intrinsically safe | ||||||||||||||||||||||
| |||||||||||||||||||||||
Output III, IV, V | terminals 7, 8, 9; 13, 14, 15; 19, 20, 21 , non-intrinsically safe | ||||||||||||||||||||||
| |||||||||||||||||||||||
Certificate | PF 07 CERT 1141 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Galvanic isolation | |||||||||||||||||||||||
| |||||||||||||||||||||||
Directive conformity | |||||||||||||||||||||||
|
FM approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |