Select Your Country

Go to global website

LCP*.* Control Units Ex e, Glass Fiber Reinforced Polyester (GRP)

Key Benefits at a Glance

  • Glass fiber reinforced polyester (GRP) enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex de, Ex ib and Ex tb certified
  • Up to 4 operators per enclosure
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Wide range of labels and accessories available
  • 2 enclosure size options
  • Degree of protection IP66

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LCP*.*

Control Units Ex e, Glass Fiber Reinforced Polyester (GRP)
Operating voltage250 V max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Functionsee data table
Enclosure rangeLCP
Enclosure coverfully detachable
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number4
Tightening torque2 Nm
Degree of protectionIP66
Cable entrycable glands as per specification
Number of cable entriessee data table

Defined entry areaface A and face B
Material
Enclosurecarbon loaded, antistatic glass fiber reinforced polyester (GRP)
Finishinherent color black
Sealone piece closed cell silicone
Masssee data table
Dimensionssee data table
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mountingsee data table
Grounding2.5 mm2 grounding terminal
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
-50 °C (-58 °F) on request
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex ib IIC T* Gb
Ex db eb ib mb IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T4/T130 °C @ Ta +55 °C
IECEx approvalIECEx CML 16.0008X
EAC approvalRU C-DE.BH02.B.00016/18
IA approvalMASC S/18-0003X
CCC approval2020322304002545
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Ordering informationFor standard configured units please see pdf data sheet. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesengraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
Control elementssmall footprint max. 4 see data table
all NC contacts have a direct opening action for emergency stop functions