Select Your Country

Go to global website

SJ15-A2 Inductive slot sensor

Key Benefits at a Glance

  • 15 mm slot width
  • 4-wire DC
Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of SJ15-A2

Switching functioncomplementary
Output typePNP
Slot width15 mm
Depth of immersion (lateral)17 ... 20 mm
Output polarityDC
Output type4-wire
Nominal voltageUo8 V
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 500 Hz
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 20 mA
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialPBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter6.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
ColorGray
Number of cores4
Core cross section0.75 mm2
LengthL2 m
Mass245 g
Dimensions
Height60 mm
Width30 mm
Length48 mm