Select Your Country

Go to global website

AG1/AS1 Monitor Housing AG1/AS1 for VisuNet EX1

Key Benefits at a Glance

  • Mechanically designed to carry VisuNet Ex1 units
  • Prepared for different mounting options: Pedestal-/Wall-/Ceiling mounting
  • Frontdoor for optimal accessability during installation and maintenance
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of AG1/AS1

Degree of protectionIP66 (15 inch / 19 inch)

keyboard housing, optional:
IP66 (on the back) ,
depending on mouse type at front - refer to datasheet EXTA2
MaterialAG1: stainless steel 1.4301 (304)
option available upon request :
AS1: stainless steel 1.4571 (316Ti) / stainless steel 1.4404 (316L)
Mass27 kg (15 inch)
25 kg (19 inch)
4 kg (keyboard housing, optional)
Dimensions582 x 490 x 213 mm (without panel)
582 x 490 x 229 mm (15 inch panel)
582 x 490 x 224 mm (19 inch panel)